32C0:1A Commutation gear numerator

This object configures the commutation gear numerator (number of gear teeth on the rotor shaft).

Description

Value

Index

MotorSlot: 0x32C0 (Ch A)

Subindex

0x1A

Datatype

UINT32

Min. Value

1 (0x00000001)

Default

1 (0x00000001)

Max. Value

1 (0x00000001)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All