32C0:0C Motor rated speed

This object indicates the motor calculated speed. Its calculated from the motor parameters.

Description

Value

Index

MotorSlot: 0x32C0 (Ch A)

Subindex

0x0C

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

rpm

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All