32C0:08 Winding inductance Lq
This object configures the direct winding inductance Lq. If the electronic datasheet is available take "Lq Ph-Ph".
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C0 (Ch A) |
Subindex |
0x08 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
|
Unit |
H |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |