32C0:07 Winding inductance Ld

This object configures the direct axis winding inductance Ld (phase to phase). If the electronic datasheet is available take "Ld Ph-Ph".

Description

Value

Index

MotorSlot: 0x32C0 (Ch A)

Subindex

0x07

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

H

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All