32EF:0B Customized accepted estimator deviation

The maximum accepted position deviation of the estimator. The value may be limited due to internal conditions. See 'Encoder info' for the active value.

Description

Value

Index

PrimaryFeedbackSlot: 0x32EF (Ch A)

Subindex

0x0B

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

10.0

Unit

°

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All