3243:0E Minimal current controller output voltage

This object might be used to ensure a minimal current controller output voltage value.

Description

Value

Index

TorqueControlSlot: 0x3243 (Ch A)

Subindex

0x0E

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

200.0

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All