3243:0A PWM mode
This object selects the PWM mode.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3243 (Ch A) |
Subindex |
0x0A |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
PWM_8kHz_regular (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x02) |
PWM_4kHz_permanent |
1 (0x01) |
PWM_16kHz_permanent |
0 (0x00) |
PWM_8kHz_regular |