3243:07 Iuvw max sum

This object configures the maximum accepted value in Iuvw sum.

Description

Value

Index

TorqueControlSlot: 0x3243 (Ch A)

Subindex

0x07

Datatype

REAL32

Min. Value

0.0

Default

2.5

Max. Value

 

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All