3240:01 Torque control proportional gain

This object contains the proportional gain of the torque/force controller.

Description

Value

Index

TorqueControlSlot: 0x3240 (Ch A)

Subindex

0x01

Datatype

REAL32

Min. Value

0.0

Default

100.0

Max. Value

 

Unit

V/A

Access / EtherCAT-State

Rw

PDO Mapping

Receive

Revision

All