6071 Target torque/force

This object shall indicate the configured input value for the torque/force controller. The value shall be given per thousand of motor standstill torque/force (0x6076).

Description

Value

Index

0x6071 (Ch A)

Subindex

0x00

Datatype

INT16

Min. Value

-32768 (0x8000)

Default

0

Max. Value

32767 (0x7FFF)

Unit

0,1 %

Access / EtherCAT-State

Ro

PDO Mapping

Receive

Revision

All