3243:05 Configured channel peak torque/force
This read only object provides the configured channel peak torque/force. The value of this object depends on the motor and the configured peak current.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3243 (Ch A) |
Subindex |
0x05 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
depends on value of Object (default = x * 1 Nm) |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |