3243:03 Channel rated current
This read only object indicates the maximal channel rated current. This value dependents on the mains voltage and the PWM frequency.
Description |
Value |
---|---|
Index |
TorqueControlSlot: 0x3243 (Ch A) |
Subindex |
0x03 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
A |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |