3240:04 Torque control integral action time d

This object contains the second integral action time of the torque/force controller.

Description

Value

Index

TorqueControlSlot: 0x3240 (Ch A)

Subindex

0x04

Datatype

REAL32

Min. Value

0.0001

Default

0.001

Max. Value

0.01

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

Receive

Revision

All