60C9 High velocity limit value
This object shall provide the high velocity limit value in extended torque mode.
Description |
Value |
---|---|
Index |
0x60C9 (Ch A) |
Subindex |
0x00 |
Datatype |
INT32 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
depends on value of Object (default = x * 0.0001 rpm) |
Access / EtherCAT-State |
Rw |
PDO Mapping |
Receive |
Revision |
All |