3143:02 Bandwidth
This object configures the bandwidth of the observer.
Description |
Value |
---|---|
Index |
VelocityControlSlot: 0x3143 (Ch A) |
Subindex |
0x02 |
Datatype |
REAL32 |
Min. Value |
25.0 |
Default |
500.0 |
Max. Value |
2000.0 |
Unit |
Hz |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |