3140:05 Weight counterbalance
In object you can configure the stationary torque/force of a vertical axis.
Description |
Value |
---|---|
Index |
VelocityControlSlot: 0x3140 (Ch A) |
Subindex |
0x05 |
Datatype |
REAL32 |
Min. Value |
|
Default |
0.0 |
Max. Value |
|
Unit |
depends on value of Object (default = x * 1 Nm) |
Access / EtherCAT-State |
Rw |
PDO Mapping |
Receive |
Revision |
All |