3143:03 Correction factor torque to acceleration

This object configures the torque/force actual to acceleration factor. It is to feed forward the observer with the actual torque/force to estimate the acceleration.

Description

Value

Index

VelocityControlSlot: 0x3143 (Ch A)

Subindex

0x03

Datatype

REAL32

Min. Value

0.0

Default

1.0

Max. Value

8.0

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All