3140:05 Weight counterbalance

In object you can configure the stationary torque/force of a vertical axis.

Description

Value

Index

VelocityControlSlot: 0x3140 (Ch A)

Subindex

0x05

Datatype

REAL32

Min. Value

 

Default

0.0

Max. Value

 

Unit

depends on value of Object (default = x * 1 Nm)
0x3005/05 (Ch A)

Access / EtherCAT-State

Rw

PDO Mapping

Receive

Revision

All