30C0:01 Position control proportional gain

This object contains the proportional gain of the position controller.

Description

Value

Index

PositionControlSlot: 0x30C0 (Ch A)

Subindex

0x01

Datatype

REAL32

Min. Value

0.0

Default

1.0

Max. Value

 

Unit

1/s

Access / EtherCAT-State

Rw

PDO Mapping

Receive

Revision

All