60B0 Position offset

This object shall provide the offset of the target position. The offset shall be given in userdefined position units.

Description

Value

Index

0x60B0 (Ch A)

Subindex

0x00

Datatype

INT32

Min. Value

 

Default

 

Max. Value

 

Unit

depends on value of Object (default = x * (360/1048576)°)
0x3005/01 (Ch A)

Access / EtherCAT-State

Ro

PDO Mapping

Receive

Revision

All