60E4:01 1st additional position actual value

This Subindex contains the Value for the first additional Encoder. (The first additional Encoder is the second encoder.)

Description

Value

Index

0x60E4 (Ch A)

Subindex

0x01

Datatype

INT32

Min. Value

 

Default

 

Max. Value

 

Unit

depends on value of Object (default = x * (360/1048576)°)
0x3005/01 (Ch A)

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All