3001:x AxisMain actual values
This object contains manufacturer specific actual values from the module AxisMainAMP.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3001 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
12 (0x0C) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 3001:03 Missing output cycle counter increments
- 3001:04 Output stage safety state
- 3001:05 Dyninput cycle counter
- 3001:06 Missing dynoutput cycle counter increments
- 3001:07 Actual motor brake state
- 3001:08 Current error reaction
- 3001:09 Actual motor brake state with delay time
- 3001:0C Actual warning types states