C24C:x SAFEDRIVEFEEDBACK Primary Feedback Diag Data
Description |
Value |
---|---|
Index |
0xC24C (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
2 (0x02) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information