F030:0B SubIndex 011

see ETG.5001.1 MDP GeneralSpec

Description

Value

Index

0xF030 (Device)

Subindex

0x0B

Datatype

UINT32

Min. Value

 

Default

6881395 (0x00690073)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All