1C16:02 Subindex 002
see ETG.1000.6 EtherCAT specification - CoE
Description |
Value |
---|---|
Index |
0x1C16 (Device) |
Subindex |
0x02 |
Datatype |
UINT16 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw / PreOp |
PDO Mapping |
|
Revision |
All |