1C00:03 SubIndex 003

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x1C00 (Device)

Subindex

0x03

Datatype

UINT8

Min. Value

 

Default

3 (0x03)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All