7194, The device output current exceeded the maximum allowed value.
The device output current exceeded the maximum allowed value.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
7194 |
29076 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Closed loop ramp |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
The overall motor brake current exceeded the maximum allowed value. |
Check your motor brake connection (wires and connectors). |
Internal: 0x7194, The device output current exceeded the maximum allowed value.