AMP8620 power supply module with wide voltage range
Performance data | AMP8620 | ||
---|---|---|---|
-2005-0010 | -2005-0110 | -2005-0210 | |
Function | Power supply module with wide voltage range | ||
Number of inputs | 1 x Power IN 1 x EtherCAT P / EtherCAT IN | ||
Number of outputs | 5 x Power OUT 2 x EtherCAT P OUT | ||
Maximum cascading with distribution modules | 3 | ||
Mains supply | |||
Input voltage [VAC] | 3 x 230-20 %…480+8 % 1 x 220-20 %…240+20 % 1 x 120-8 %…120+45 % | ||
Frequency [Hz] | 50/60 | ||
Mains filter | Integrated, category C2 | ||
SCCR value [kA] | 5 | ||
DC link | |||
Voltage [VDC] | 155…848 | ||
Capacitance [µF] | 940 | ||
Output current [ADC] | Σ max. 20 at 3 x 230-20%…480+8% VAC
Σ max. 8 at 1 x 220-20%…240+20% VAC
Σ max. 4 at 1 x 120-8%…120+45% VAC | ||
Peak output current [ADC] for maximum 5 seconds | Σ max. 40 at 3 x 230-20%…480+8% VAC
Σ max.16 at 1 x 220-20%…240+20% VAC
Σ max. 8 at 1 x 120-8%…120+45% VAC | ||
Integrated power supply | |||
Output voltage [VDC] | 24 (-12% / +15%) | ||
Output current [ADC,24V]1) | max. 12 at 3 x 230-20%…480+8% VAC 1 x 220-20%…240+20% VAC max. 8 at 1 x 120-8%…120+45% VAC | ||
EtherCAT P Us - output current [ADC,Us] | ∑ max. 3 | ||
EtherCAT P Up - output current [ADC,Up] | ∑ max. 3 | ||
Braking resistor | |||
Installation | --- | integrated | external |
Continuous braking power [W] | --- | 50 | 1600 |
Mechanical data | AMP8620 | ||
---|---|---|---|
| -2005-0010 | -2005-0110 | -2005-0210 |
Weight [kg] | 7 | 8.70 | 7 |
Protection rating | IP65 | ||
Protection rating conforms to UL | NEMA 12 |