AMP8620 power supply module
Performance data | AMP8620 | ||
---|---|---|---|
-2005-0000 | -2005-0100 | -2005-0200 | |
Function | Power supply module | ||
Number of inputs | 1 x Power IN 1 x EtherCAT P / EtherCAT IN | ||
Number of outputs | 5 x Power OUT 2 x EtherCAT P OUT | ||
Maximum cascading with distribution modules | 3 | ||
Mains supply | |||
Input voltage [VAC] | 3 x 400-20 %…480+8 % | ||
Frequency [Hz] | 50/60 | ||
Mains filter | Integrated, category C2 | ||
SCCR value [kA] | 5 | ||
DC link | |||
Voltage [VDC] | 430…848 | ||
Capacitance [µF] | 940 | ||
Output current [ADC] | ∑ max. 20 | ||
Peak output current [ADC] for maximum 5 seconds | ∑ max. 40 | ||
Integrated power supply | |||
Output voltage [VDC] | 24 (-12% / +15%) | ||
Output current [ADC,24V]1) | max. 12 | ||
EtherCAT P Us - output current [ADC,Us] | ∑ max. 3 | ||
EtherCAT P Up - output current [ADC,Up] | ∑ max. 3 | ||
Braking resistor | |||
Installation | --- | integrated | external |
Continuous braking power [W] | --- | 50 | 1600 |
Mechanical data | AMP8620 | ||
---|---|---|---|
| -2005-0000 | -2005-0100 | -2005-0200 |
Weight [kg] | 7 | 8.70 | 7 |
Protection rating | IP65 | ||
Protection rating conforms to UL | NEMA 12 |