UL-compliant

UL-compliant 1:

Circuit breakers are not permitted

Circuit breakers are not permitted for external fuse protection of the UL network.

Use exclusively the UL mains fuses specified in this chapter.

Fuse holders with UL approval

Before implementing a UL configuration, it is mandatory that you contact your UL certification body and discuss the necessary boundary conditions. When using fuse holders, care must be taken that they have also been tested and manufactured in accordance with the applicable standards of the UL certification body.

The integrated protection against short circuit is no substitute for the external fuse protection of the supply network. The fuse protection must comply with the manufacturer’s data as well as the national and international regulations and laws.

Use UL mains fuses of the class “J”.

For alternatives to Class J UL fuses, be sure to refer to the UL standard “UL 508A, chapter SB4.2.3, Exception No. 1”.

External fuse protection

Fuse protection

AMP8620

Maximum AC supply

25 A