Pin assignment system input B23

AMP8805 distribution module

AMP80xx, AMP85xx

Pin assignment system input B23 1:
Pin assignment system input B23 2:

Terminal point

Connection

1

TX+; GNDs

2

RX+; GNDp

3

RX-; Up

4

TX-; Us

5

PE

6

24 VDC

7

-DC Link

8

+DC Link

9

GND; 24VDC