B23

The following tables show the pin assignment of the input connector on the motor side:

B23 1:

Contact

Function

1

TX+; GNDs

2

RX+; GNDp

3

RX-; Up

4

TX-; Us

5

PE

6

24 VDC

7

-DC Link

8

+DC Link

9

GND 24 VDC