ZK7A26-3031-0xxx pre-assembled system cable

ZK7A26-3031-0xxx pre-assembled system cable 1:

The ZK7A26-3031-0xxx pre-assembled EtherCAT P cable is used for connections between the system components. The B23 EtherCAT P connector is suitable for:

B23, ECP cable, PUR, 3 G 2.5 mm² + 2 x 1.5 mm² (1 x 4 x AWG22), drag-chain suitable, key 3 (user-defined voltage)

Configuration

EtherCAT P cable, ECP, PUR, drag-chain suitable with
Head A = B23, plug, straight, pin+pin, 5+4 pin, P-coded and
Head B = B23, plug, straight, socket+socket, 5+4 pin, P-coded