Crimp contacts
The crimp contacts are available as pins and sockets in various designs:
Designation | Crimp contact version |
---|---|
ZS7000-C001 | Ethernet element, pin, AWG22/0.34 mm² |
ZS7000-C002 | Ethernet element, socket, AWG22/0.34 mm² |
ZS7000-C010 | B23, socket, 4 mm², for AMP8620 X01 |
ZS7000-C015 | B23, pin, 1.5 mm² |
ZS7000-C016 | B23, socket, 1.5 mm² |
ZS7000-C017 | B23, pin, 2.5 mm² |
ZS7000-C018 | B23, socket, 2.5 mm² |