Flange mounting
The following table provides information on components for mounting the distributed servo drive on the machine or plant:
Quality of the cheese-head screw DIN EN ISO 4762 = 8.8 | ||||
|---|---|---|---|---|
Motor | Bore diameter [mm] | Screw size | Tightening torque [Nm] | Washer DIN EN ISO 7089 |
AMP8x3x | 6 | M5 x 16 | 5.5 | 5.3; DIN 7980 |
AMP8x4x | 7 | M6 x 20 | 10 | 6.4 |
AMP8x5x | 9 | M8 x 25 | 25 | 8.4 |