Bearing load
Avoid mechanically overdetermined support of the motor shaft through rigid coupling and additional external support.
When installing output elements, care must be taken to minimize the load on the shafts and bearings due to transverse forces such as radial force FR and axial force FA. Axial loads shorten the service life and can lead to malfunctions of the holding brake [+].
Special features when using toothed belt drives:
When using a toothed belt drive, the radial and axial loads on the shaft may not be exceeded. Excessive load can lead to fatigue fracture of the motor shaft. Be sure to read and observe the Technical data chapter.
The distributed servo drives are equipped with sealed grooved ball bearings. The fixed bearing is on the B side of the distributed servo drive and the floating bearing is on the A side; shaft output side of the distributed servo drive. Oscillatory bearing movements < 180° shaft rotation are not permissible. Use the Beckhoff load/force calculator for a detailed calculation of the bearing forces on the motor shaft.
Distributed servo drive | A-bearing sizes | B-bearing sizes |
|---|---|---|
AMP8x3x | 6203 | 6201 |
AMP8x4x | 6204 | 6203 |
AMP8x5x | 6205 | 6203 |