Power supply module and distribution module

Power supply module and distribution module 1:

Selection of the correct screws

Screws for mounting the power supply modules or distribution modules are not included in the scope of supply. For proper installation, we recommend at least the following screw size:

  • AMP8620: M5 x 145 mm
  • AMP8805: M5 x 85 mm

 

►Prepare support with drilling pattern
Power supply module and distribution module 2:
►Place the module [1] on the respective support [2] according to the drilling pattern
Power supply module and distribution module 3:
►Insert and tighten the screws [3]