USA and Canada

USA and Canada 1:

The English translation is binding

Note that all statements made in this chapter on UL certification are binding only in the English version.

The German version of this chapter is purely informative.

A UL certificate is necessary for operation of the AMP8000 distributed servo drive system in the economic area of the USA or Canada. The devices have been certified according to the standards of the UL test laboratory and are permitted to bear the cULus logo on the name plate. The test number is: E195162.

Suitable For Use On A Circuit Capable Of Delivering Not More Than 5000 rms Symmetrical Amperes, 480 Volts Maximum When Protected by Class J Fuses, rated 25 A maximum.

Integral solid state short circuit protection does not provide branch circuit protection. Branch circuit protection must be provided in accordance with the National Electrical Code and any additional local codes or the equivalent.