Conditions
Care must be taken that the distributed servo drive system and individual components are not damaged during transport and storage. Observe the specifications in the following chapters and comply with the following conditions:
- Avoid electrostatic charging
- Avoid contact with highly insulating materials
- Temperature: -25°C to +55°C, maximum fluctuation 20 K per hour
- Air humidity: relative humidity max. 95%, non-condensing
- Use of suitable means of transport
- Use the manufacturer's original packaging
The table shows the maximum stacking height at which you may store and transport the components of the distributed servo drive system on a pallet in the original packaging:
AMP components | Stacking height [pieces] |
|---|---|
AMP8620 | 8 |
AMP8805 | |
AMP883x | |
AMP8031-xxxx | 14 per layer; 7 layers per pallet |
AMP8032-xxx0 | |
AMP8531-xxxx | |
AMP8041-xxx0 | |
AMP8042-xxx0 | |
AMP8033-xxx0 | 9 per layer; 6 layers per pallet |
AMP8032-xxx1, AMP8032-xxx2 | |
AMP8532-xxx0 | |
AMP8041-xxx1, AMP8041-xxx2 | |
AMP8541-xxx0 | |
AMP8051-xxx0 | |
AMP8052-xxx0 | |
AMP8033-xxx1, AMP8033-xxx2 | 4 per layer; 4 layers per pallet |
AMP8532-xxx1, AMP8532-xxx2 | |
AMP8533-xxx0 | |
AMP8541-xxx1, AMP8541-xxx2 | |
AMP8042-xxx1, AMP8042-xxx2 | |
AMP8542-xxxx | |
AMP8043-xxxx | |
AMP8543-xxxx | |
AMP8051-xxx1, AMP8051-xxx2 | |
AMP8551-xxxx | |
AMP8052-xxx1, AMP8052-xxx2 | |
AMP8552-xxxx | |
AMP8053-xxxx | |
AMP8553-xxxx | |
AMP8054-xxxx |