Packaging
Instructions for handling are printed on the packaging:
Symbol | Explanation |
|---|---|
That is the highest and lowest temperature at which you may store. | |
This is the correct position for the packaging. | |
The packaging must be protected from moisture. | |
The contents are fragile. |
Packaging A
Size of packaging A: 490 x 385 x 290 (h x w x d in mm)
The following products are supplied in packaging size A:
- AMP8620
- AMP8805
Packaging B
Size of packaging B: 370 x 275 x 130 (h x w x d in mm)
The following products are supplied in packaging size B:
- AX8831
- AX8832
Packaging C
Size of packaging C: 177 x 155 x 370 (h x w x d in mm)
The following products are supplied in packaging size C:
- AMP8031-xxx0, AMP8031-xxx1, AMP8031-xxx2
- AMP8032-xxx0
- AMP8531-xxxx
- AMP8041-xxx0
- AMP8042-xxx0
Packaging D
Size of packaging D: 195 x 190 x 430 (h x w x d in mm)
The following products are supplied in packaging size D:
- AMP8033-xxx0
- AMP8032-xxx1, AMP8032-xxx2
- AMP8532-xxx0
- AMP8041-xxx1, AMP8041-xxx2
- AMP8541-xxx0
- AMP8051-xxx0
- AMP8052-xxx0
Packaging E
Size of packaging E: 300 x 300 x 750 (h x w x d in mm)
The following products are supplied in packaging size E:
- AMP8033-xxx1, AMP8033-xxx2
- AMP8532-xxx1, AMP8532-xxx2
- AMP8533-xxx0
- AMP8541-xxx1, AMP8541-xxx2
- AMP8042-xxx1, AMP8042-xxx2
- AMP8542-xxx0, AMP8542-xxx1, AMP8542-xxx2
- AMP8043-xxx0, AMP8043-xxx1, AMP8043-xxx2
- AMP8543-xxx0, AMP8543-xxx1, AMP8543-xxx2
- AMP8051-xxx1, AMP8051-xxx2
- AMP8551-xxx0, AMP8551-xxx1, AMP8551-xxx2
- AMP8052-xxx1, AMP8052-xxx2
- AMP8552-xxx0, AMP8552-xxx1, AMP8552-xxx2
- AMP8053-xxx0, AMP8053-xxx1, AMP8053-xxx2
- AMP8553-xxx0, AMP8553-xxx1, AMP8553-xxx2
- AMP8054-xxx0, AMP8054-xxx1, AMP8054-xxx2