During operation
Observe the discharge times of the capacitors
Observe the following delay times after disconnecting from the mains supply:
| 30 minutes |
| 30 minutes |
Do not work on live electrical parts
Only work on the distributed servo drive system when the voltage has dropped to < 50 V. Measure the voltage and observe the waiting times. Ensure that the protective conductor is connected properly. Never loosen electrical connections when live. Disconnect all components from the mains and secure them against being switched on again.
Do not touch hot surfaces
Check the temperature of the surfaces with a thermometer. Do not touch the components during and immediately after operation. Allow the components to cool sufficiently after switching off.
Avoid overheating
Operate the components according to the technical specifications. Refer here to the chapter Technical data. Provide for sufficient cooling. Switch the components off immediately if the temperature is too high.
Do not touch any moving or rotating components
Do not touch any moving or rotating components. Fasten all parts or components on the machine or plant.