Dimensional drawing AMP805x, AMP855x
- All figures in millimeters
Motor type | Y | Z with holding brake |
---|---|---|
AMP8051 | 230.0 mm | 277.0 mm |
AMP8052 | 263.0 mm | 310.0 mm |
AMP8053 | 296.0 mm | 345.0 mm |
AMP8054 | 329.0 mm | 378.0 mm |
AMP8551 | 277.0 mm | 310.0 mm |
AMP8552 | 310.0 mm | 345.0 mm |
AMP8553 | 345.0 mm | 378.0 mm |