Type key AMP8805
AMP8 8 ab – c d e f – g h i j | Explanation |
|---|---|
AMP8 | Product area
|
8 | Product
|
ab | Number of AMP8yxx system outputs B23
|
c | Number of M8-EtherCAT P outputs
|
d | Not defined |
e | DC link voltage
|
f | Not defined |
g | Version
|
h | Nominal input current
|
i | Not defined |
j | Not defined |