AMP80xx and AMP85xx
L/A = Link/Activity to display the communication state | |
---|---|
LED | Status |
lit | LINK: connection to the connected EtherCAT module |
Flashes | ACT: communication with connected EtherCAT module |
Off | No connection to the connected EtherCAT module |
RUN = display of the EtherCAT operating states | |
---|---|
LED | Status |
lit | Operational |
Flashes uniformly | Pre-Operational |
Flashes irregularly | Safe-Operational |
Off | INIT |
AXIS = status display of the servomotor | |
---|---|
LED | Status |
lit | The axis is released and error-free |
Flashes quickly | The axis is disabled and is being initialized |
Flashes slowly | The axis is disabled and error-free |
Off | No 24 V connection or the axis is in the EtherCAT operating state INIT or Error |