AMP8620 power supply module
ON = status display of the power supply
LED | Status |
|---|---|
Lit | The device is in operation. Connection X10 is available for communication via EtherCAT P |
Flashes | LED flashes for two seconds when starting the device |
Off | No or too low mains voltage or DC link voltage |
Us/Up = status display of the power supply
LED | Status |
|---|---|
Lit | 24 V power supply at outputs X20/X21 |
Off | No 24 V power supply at outputs X20/X21 |
L/A = Link/Activity to display the communication state
LED | Status |
|---|---|
Lit | LINK: connection to the connected EtherCAT module |
Flashes | ACT: communication with connected EtherCAT module |
Off | No connection to the connected EtherCAT module |