Drive-integrated safety technology
![]() | Use Beckhoff connection cables Original Beckhoff connection cables are mandatory for the operation of servo drives with integrated safety technology . This is part of the safety certification. Observe the TwinSAFE documentation Before putting the servo drives with integrated safety technology into operation, read the documentation: |
The servo drives are optionally available with integrated safety functions . These conform to IEC 61800-5-2 and fulfill the following safety standards:
- DIN EN ISO 13849-1:2015, Cat 4, PL e
- IEC 61508:2010 and IEC 62061:2015, SIL 3
Communication is carried out via the Safety over EtherCAT (FSoE) protocol according to IEC 61784-3-12. The STO safety function can be activated via FSoE.
Order identifier | Safety functions | |
---|---|---|
AMI812x-a100 | STO | Safe Torque Off |
SS1 | Safe Stop 1 | |
AMI813x-a100 | STO | Safe Torque Off |
SS1 | Safe Stop 1 |