Size AMI812x
Electrical data | AMI81xx | |||
|---|---|---|---|---|
21F | 22F | 22J | 23J | |
Standstill torque M0 [Nm] | 0.48 | 0.78 | 0.78 | 1.0 |
Standstill current Iorms [A] | 4 | 4 | 8 | 8 |
Maximum mechanical speed nmax [min-1] | 12000 | |||
Maximum nominal mains voltage UN [VDC] | 50 | 50 | 50 | 50 |
Peak current I0max [A] | 18 | 18 | 18 | 18 |
Peak torque M0max [Nm] | 1.88 | 3.12 | 1.60 | 2.22 |
Torque constant KTrms [Nm/A] | 0.120 | 0.195 | 0.098 | 0.125 |
Voltage constant KErms [mVmin] | 7.5 | 11.9 | 5.6 | 7.8 |
Winding resistance Ph-Ph R20 [Ω] | 1.650 | 1.580 | 0.355 | 0.410 |
Winding inductance Ph-Ph, measured at 1 kHz L [mH] | 2.80 | 3.30 | 0.70 | 0.92 |
Power supply UN= 24 V DC | ||||
Nominal speed nN [min-1] | 1000 | 600 | 2000 | 1500 |
Nominal torque MN [Nm] | 0.48 | 0.78 | 0.78 | 1.0 |
Nominal output PN [W] | 50 | 49 | 163 | 157 |
Power supply UN= 48 V DC | ||||
Nominal speed Nn [min-1] | 3000 | 2000 | 4500 | 3500 |
Nominal torque MN [Nm] | 0.45 | 0.78 | 0.75 | 0.97 |
Nominal output PN [W] | 141 | 163 | 353 | 355 |
Nominal current In [A] | 4.0 | 4.0 | 8.0 | 8.0 |
Aluminum reference flange, 230 mm x 130 mm x 10 mm Installation of a shaft sealing ring leads to a reduction in the nominal values. | ||||
Mechanical data | AMI81xx | ||
|---|---|---|---|
21 | 22 | 23 | |
Rotor moment of inertia J [kgcm2] | 0.134 | 0.253 | 0.376 |
Rotor moment of inertia with brake J | 0.208 | 0.328 | 0.448 |
Number of poles | 6 | ||
Static friction torque MR [Nm] Without shaft sealing ring | 0.02 | 0.04 | 0.06 |
Thermal time constant tTH [min] | 10 | 13 | 16 |
Weight [kg] | 1.35 | 1.65 | 2.05 |
Weight with brake [kg] | 1.51 | 2.01 | 2.31 |
Flange | |||
Fit | j6 | ||
Tolerance class | N | ||
Protection rating | |||
Standard housing version | IP65 | ||
Standard shaft feedthrough version | IP54 / IP20 in mounting position V3 | ||
Paint finishes | |||
Properties | Acrylic powder-coated | ||
Color | Anthracite gray; RAL 7016 | ||
Optional holding brake [+] | AMI812x |
|---|---|
Holding torque at 120 °C MBR [Nm] | 2.0 |
Supply voltage UBR [VDC] | 24; +6% to -10% |
Electrical power PBR [W] | 10 |
Current at 120 °C Ion [A] | 0.3 |
Release delay time tBRH [ms] | 25 |
Application delay time tBRL [ms] | 8 |