Pin assignment
5-pole L-coded M12
- X5 | Power connection
Contact | Function | Core color/ |
|---|---|---|
1 | Up+; +8…48 V DC | Brown |
2 | Up-, GND | White |
3 | Us+, +24 V DC | Blue |
4 | Us-, GND | Black |
5 | FE | Gray |
3-pin A-coded M8
- X3 | DIO1 sensor connection
- X4 | DIO2 sensor connection
Contact | Function | Core color/ |
|---|---|---|
1 | +24 V DC | Brown |
3 | GND | Blue |
4 | Input | Black |
4-pin A-coded M8
- X1/IN | EtherCAT connection IN
- X2/OUT | EtherCAT connection OUT
Contact | Function | Core color/ |
|---|---|---|
1 | Tx+ | Yellow |
2 | Rx+ | White |
3 | Rx- | Blue |
4 | Tx- | Orange |