Bearing load during installation

Avoid mechanically overdetermined support of the shaft through rigid coupling and additional external support.

Bearing load during installation 1:

When assembling output elements, care must be taken to minimize the load on the shafts and bearing due to shear forces such as radial force FR and axial force FA. Axial loads shorten the service life and can lead to malfunctions of the holding brake [+].

Special features when using toothed belt drives:

When using a toothed belt drive, the radial and axial loads on the shaft may not be exceeded. Excessive load can lead to fatigue fracture of the shaft. Be sure to read and observe the Technical data chapter.

Storage

The servo drives are equipped with sealed grooved ball bearings. The fixed bearing is located on the B-side of the servo drive servomotor and the floating bearing on the A-side; shaft output side of the servo drive. Oscillatory bearing movements < 180° shaft rotation are not permissible. Use the Beckhoff load/force calculator for a detailed calculation of the bearing forces on the shaft.

Servo drive

A-bearing sizes

B-bearing sizes

AMI812x

6001

609

AMI813x

6203

6201