LPTC-600 sensor
The following table shows the resistance values of the temperature sensor:
Temperature [°C] | T/°C [%/K] | LPTC-600 Resistance [Ω] | Temperature error [K] | ||
|---|---|---|---|---|---|
minimum | Nominal value | maximum | |||
-40 | 0.84 | 340 | 359 | 379 | ± 6.48 |
-30 | 0.83 | 370 | 391 | 411 | ± 6.36 |
-20 | 0.82 | 403 | 424 | 446 | ± 6.26 |
-10 | 0.80 | 437 | 460 | 483 | ± 6.16 |
0 | 0.79 | 474 | 498 | 522 | ± 6.07 |
10 | 0.77 | 514 | 538 | 563 | ± 5.98 |
20 | 0.75 | 555 | 581 | 607 | ± 5.89 |
25 | 0.74 | 577 | 603 | 629 | ± 5.84 |
30 | 0.73 | 599 | 626 | 652 | ± 5.79 |
40 | 0.71 | 645 | 672 | 700 | ± 5.69 |
50 | 0.70 | 694 | 722 | 750 | ± 5.59 |
60 | 0.68 | 744 | 773 | 801 | ± 5.47 |
70 | 0.66 | 797 | 826 | 855 | ± 5.34 |
80 | 0.64 | 852 | 882 | 912 | ± 5.21 |
90 | 0.63 | 910 | 940 | 970 | ± 5.06 |
100 | 0.61 | 970 | 1000 | 1030 | ± 4.90 |
110 | 0.60 | 1029 | 1062 | 1096 | ± 5.31 |
120 | 0.58 | 1089 | 1127 | 1164 | ± 5.73 |
130 | 0.57 | 1152 | 1194 | 1235 | ± 6.17 |
140 | 0.55 | 1216 | 1262 | 1309 | ± 6.63 |
150 | 0.54 | 1282 | 1334 | 1385 | ± 7.10 |
160 | 0.53 | 1350 | 1407 | 1463 | ± 7.59 |
170 | 0.52 | 1420 | 1482 | 1544 | ± 8.10 |
180 | 0.51 | 1492 | 1560 | 1628 | ± 8.62 |